Schmalz

Vacuum tube lifter JumboSprint Hygienic

The vacuum handling solution for ergonomic applications in cleanrooms, wet and hygienic areas with high hygiene requirements

From pharmaceutical production cleanrooms to hygienic food-processing areas and other industries with the highest cleanliness requirements: The JumboSprint Hygienic enables ergonomic, safe handling and ensures efficient material flow.

Product Inquiry

Increased productivity through reduced handling and loading times as well as safe, damage-free gripping with vacuum

Easy and fast cleaning thanks to tool-free disassembly, easy-to-clean protective tube and high resistance to cleaning agents

Minimal opportunities for powder and germs accumulation due to low-crack, low-gap design and high-quality surface polishing

No alteration of the handled goods through the use of non-reactive, non-crumbling and non-absorbent materials

With optional HEPA filter: Prevents deposits inside the lift tube and environmental contamination

Material Handling for Pharmaceutical Production: PalPharma

Safe and efficient handling of bags, containers, and drums — designed to meet the specific requirements of pharmaceutical processes.

Learn more about PalPharma Solutions
Design
  • Vacuum generation (1) by electrical blower up to 100 kg lift capacity
  • Flexible vacuum supply hose (2)
  • Lifting unit (3) with wipeable protective tube and optional integrated filter element
  • Operator handle (4) with bow-shaped operator handle for lifting, lowering and releasing the load
  • Individually matched suction cups (5) for different workpieces
Industries
  • •Chemicals
  • •Food
  • •Pharmaceuticals

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Products

Vacuum Tube Lifters JumboFlex Hygienic
Vacuum Tube Lifters JumboFlex Hygienic
  • Hygiene-oriented design for low dirt accumulation and easy cleaning
  • Version for cleanroom and pharmaceutical applications featuring an integrated HEPA filter and a tool-free removable control unit that is machine-washable.
  • Version for wet and hygienic areas without an integrated HEPA filter, designed for easy external cleaning using a high-pressure washer
  • Hygienic material combination of polished stainless steel with a high-quality surface finish and FDA-compliant plastics
Stainless Steel Jib Cranes Hygienic
Stainless Steel Jib Cranes Hygienic
  • Ergonomic and health-friendly, health-protective transportation of different loads at the workplace
  • Hygiene-oriented design for low dirt accumulation and easy cleaning
  • The perfect complement to the vacuum tube lifter Jumbo Hygienic
  • Flexible integration through column or ceiling mounting
Product Inquiry

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart