
Part no.: 10.01.12.04745
Mechanical clamp for narrow and frame parts, 2-circuit console
Shape | |
Dimension (LxW) | 170x135 |
Height H | 75 (mm) |
Stroke Z | 9 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Additional function vacuum block |
Triangular clamping disc with tool-free quick adjustment enables shortest setup times
Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces
Fixation by vacuum and optional mechanical clamping secure the clamp on the console
No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining center
Special friction materials on the clamping disc and clamping surface ensure that the workpiece is held securely even with high machining forces
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
1 - 4 from 4 results
Part no.: 10.01.12.04745
Mechanical clamp for narrow and frame parts, 2-circuit console
Shape | |
Dimension (LxW) | 170x135 |
Height H | 75 (mm) |
Stroke Z | 9 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Additional function vacuum block |
Part no.: 10.01.12.04743
Mechanical clamp for narrow and frame parts, 2-circuit console
Shape | |
Dimension (LxW) | 170x135 |
Height H | 125 (mm) |
Stroke Z | 10 (mm) |
Clamping range [mm] | 10.0 ... 100.0 mm |
Additional function vacuum block |
Part no.: 10.01.12.04693
Mechanical clamp for narrow and frame parts, 2-circuit console
Shape | |
Dimension (LxW) | 170x135 |
Height H | 50 (mm) |
Stroke Z | 9 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Additional function vacuum block |
Part no.: 10.01.12.04613
Mechanical clamp for narrow and frame parts, 2-circuit console
Shape | |
Dimension (LxW) | 170x135 |
Height H | 100 (mm) |
Stroke Z | 10 (mm) |
Clamping range [mm] | 10.0 ... 100.0 mm |
Additional function vacuum block |