Schmalz

Bellows Suction Cups FSGC

Suction area (Ø) from 30 mm to 60 mm

Go directly to the products
Highest pick rates in automation processes due to optimum design of suction cup neck, inner diameter and sealing lip

Very good adaptation to different workpiece contours thanks to increased stroke and flexible sealing lip

Design
  • Bellows suction cups FSGC with large shaft diameter (1) and optimized bellows shape (2)
  • Use of one-piece, plug-in connection elements (3) for quick change of the suction cup
  • Suction cup with 4.5 folds available in NBR-55
Technical Data
  • Diameter: 30 mm to 60 mm
  • Material: NBR
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z

1 - 10 from 14 results

FSGC 30 NBR-55 G1/4-AG

Part no.: 10.01.06.06075

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size30
Suction cup materialn.d.
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionn.d.
Number of folds4.5
FSGC 30 NBR-55 G1/4-IG

Part no.: 10.01.06.06076

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size30
Suction cup materialn.d.
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionn.d.
Number of folds4.5
FSGC 40 NBR-55 G1/4-AG

Part no.: 10.01.06.04870

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size40
Suction cup materialG1/4"-M
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG1/4"-M
Number of folds4.5
FSGC 40 NBR-55 G1/4-IG

Part no.: 10.01.06.05653

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size40
Suction cup materialG1/4"-F
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG1/4"-F
Number of folds4.5
FSGC 40 NBR-55 G3/8-AG

Part no.: 10.01.06.05654

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size40
Suction cup materialG3/8"-M
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG3/8"-M
Number of folds4.5
FSGC 40 NBR-55 G3/8-IG

Part no.: 10.01.06.05655

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size40
Suction cup materialG3/8"-F
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG3/8"-F
Number of folds4.5
FSGC 50 NBR-55 G1/4-AG

Part no.: 10.01.06.05020

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size50
Suction cup materialG1/4"-M
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG1/4"-M
Number of folds4.5
FSGC 50 NBR-55 G1/4-IG

Part no.: 10.01.06.05651

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size50
Suction cup materialG1/4"-F
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG1/4"-F
Number of folds4.5
FSGC 50 NBR-55 G3/8-AG

Part no.: 10.01.06.05658

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size50
Suction cup materialG3/8"-M
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG3/8"-M
Number of folds4.5
FSGC 50 NBR-55 G3/8-IG

Part no.: 10.01.06.05659

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Size50
Suction cup materialG3/8"-F
Material hardness [Shore A]55 (Shore A)
Nipple material
Vacuum connectionG3/8"-F
Number of folds4.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart