Schmalz

Bellows Suction Cups SPB1 (1.5 Folds)

Suction area (Ø) from 10 mm to 80 mm

Go directly to the products

Suction cup seals optimally on cardboard boxes and rigid packaging

High intrinsic stability of the suction cup in dynamic processes

Spacing elements between sealing lip and fold prevent the suction cup from moving

High suction force with small dimensions thanks to large effective suction area

Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)

Design
  • Round bellows suction cup SPB1 (1) with 1.5 folds and soft, flexible sealing lip
  • Made of wear-proof material Elastodur ED-65
  • Models with diameter up to 30 mm feature plug-in connection element
  • Starting at 40 mm diameter with a two-piece connection element: consisting of machine-side component (2) and suction-side component (3)
  • Clip-in filter screen (4) as pre-filter
Technical Data
  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Thread G1
Industry sector

1 - 10 from 23 results

SPB1 10 ED-65 M5-AG

Part no.: 10.01.06.03489

Bellows suction cup (round) for very uneven workpieces

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1M5-M
Number of folds1.5
SPB1 10 ED-65 M5-IG

Part no.: 10.01.06.03568

Bellows suction cup (round) for very uneven workpieces

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1M5-F
Number of folds1.5
SPB1 15 ED-65 G1/8-AG

Part no.: 10.01.06.03490

Bellows suction cup (round) for very uneven workpieces

Size15
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds1.5
SPB1 15 ED-65 G1/8-IG

Part no.: 10.01.06.03491

Bellows suction cup (round) for very uneven workpieces

Size15
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds1.5
SPB1 25 ED-65 G1/8-AG

Part no.: 10.01.06.03494

Bellows suction cup (round) for very uneven workpieces

Size25
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds1.5
SPB1 40 ED-65 G1/4-AG

Part no.: 10.01.06.03498

Bellows suction cup (round) for very uneven workpieces

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-M
Number of folds1.5
SPB1 20 ED-65 G1/8-AG

Part no.: 10.01.06.03492

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds1.5
SPB1 50 ED-65 G1/4-AG

Part no.: 10.01.06.03500

Bellows suction cup (round) for very uneven workpieces

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-M
Number of folds1.5
SPB1 20 ED-65 G1/8-IG

Part no.: 10.01.06.03493

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds1.5
SPB1 30 ED-65 G1/8-IG

Part no.: 10.01.06.03497

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds1.5

pages.category.relatedProductsAndCategories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart