Schmalz

Ordering information

Three-way ball valve KVD is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

KVD 25 3/2

Part no.: 10.05.08.00005

Three-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size25 (mm)
Function valve3/2 multiway valve
Thread G1G1"-F
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar
Product information
Design Data
Design image
Attribute Value
B 80  mm
D1 55  mm
G1 G1"-F
H 124  mm
L 104  mm
L2 170  mm
LG1 25  mm
SW1 41  mm
Technical Data
Attribute Value
Nominal size 25  mm
Nominal flow rate 55  m³/h
Nominal flow rate 916.7  l/min
Weight 1.93  kg
Product family KVD
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart