Schmalz

Ordering information

Solenoid valve EMVP is delivered as a ready-to-connect product.

 

Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection

Please try again later or contact your local contact person.

EMVP 15 24V-DC 3/2 NO/NC

Part no.: 10.05.02.00146

Solenoid valve EMVP for vacuum, pneumatic pilot control

Industries: Universal

Nominal size15 (mm)
Nominal flow at 0.1 bar39.7 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveOptional NO / NC
Connection threadG1/2"-F
Pressure range (operating pressure) [bar]-0.95 ... 5.00 bar
Weight0.39 (kg)
Product information
Design Data
Design image
Attribute Value
B 75  mm
B1 77.5  mm
B2 37.5  mm
d 6.5  mm
D 80  mm
G1 G1/2"-F
G2 G1/2"-F
G3 G1/2"-F
G4 G1/8"-F
H 166.3  mm
H1 173.8  mm
H2 22.5  mm
L 75  mm
L1 111.5  mm
X1 63  mm
Y1 32.5  mm
Technical Data
Attribute Value
Nominal size 15  mm
Control valve Optional NO / NC
Nominal flow at 0.1 bar 39.7  m³/h
Nominal flow at 0.1 bar 662  l/min
Pressure range (operating pressure) [bar] -0.95 ... 5.00 bar
Power consumption DC 5.3  W
Voltage DC 24 V - DC
Closing time 90  ms
Weight 0.39  kg
Product family EMVP
Circuit diagram
Circuit diagram
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart