Flow Grippers SCG
- Suction rate: 270 l/min to 650 l/min
- Diameter suction plate: 20 mm to 50 mm
The flow gripper SCG is suitable for handling assembled printed-circuit boards. The gripper exerts a minimum of pressure on the surface of the workpiece, so the delicate circuit boards are undamaged by the handling.
The flow gripper SCG is equipped with a suction cup made of anti-static material to avert potential build-ups of electric charge. The soft material deforms to perfectly accommodate the differing heights of elements fitted to the printed-circuit board.
In addition, the flow gripper can be used for handling printed-circuit boards with large openings and bore holes. The low coverage of the gripper is compensated for by its high flow rate.
The flow gripper can securely grip printed-circuit boards with large openings and even over elements fitted to them.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.