Schmalz

Ordering information

The mechanical clamp VCMC-R-QUICK is delivered assembled. The product consists of:

  • Clamping disc with quick adjustment
  • Main body made of aluminum
  • Sealing frame and mounting bracket

Available spare parts: clamping disc, sealing frame, mounting bracket
Available accessories: clamping range extension

Please try again later or contact your local contact person.

VCMC-R-QUICK 150x130x100 30/40

Part no.: 10.01.12.04612

Mechanical clamp for narrow and frame parts, for grid tables

ShapeQUICK
Base area150 x 130 mm
Stroke Z10 (mm)
Height H100 (mm)
Clamping range [mm]10.0 ... 100.0 mm
Grid30/40
Additional function vacuum blockToolless height adjustment
Design Data
Design image
Attribute Value
D1 56  mm
B 133.5  mm
H 100  mm
H1 232.7  mm
H2 30  mm
L 148.5  mm
X1 66.5  mm
X2 44  mm
Technical Data
Attribute Value
Clamping range [mm] 10.0 ... 100.0 mm
Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart