Schmalz

Magnetic Grippers SGM

Suction area (Ø) from 30 mm to 70 mm

Go directly to the products

Permanent magnet allows safe handling without voltage source

Compact design and low weight

Easily replaceable friction ring absorbs high lateral forces

Robust design for use in welding cells

Due to the possibility of interlocking also optimal for elongated workpieces

Design
  • Robust aluminum housing (4) with permanent magnet (2)
  • Clip-on, easy to replace friction ring (5)
  • Bistable design: the magnet settings “grip” (A) and “deposit” (B) are maintained in event of power failure at the compressed air connection (6)
  • Standard connection threads (1) in top cover; mounting threads (3) for holder systems HTS on three sides
  • The holder system HTS offers several options for mounting a gripper onto the gripping apparatus; HTS...D version for interlocking and mounting two grippers
  • SGM-S with piston control for sensor recognition of piston position of the magnetic gripper, can not be retrofitted
Technical Data
  • Diameter: 30 to 70 mm
  • Holding force: 35 to 290 N
  • Universal applications
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Industry sector
Product family

1 - 10 from 20 results

SGM 30 G1/8-IG

Part no.: 10.01.17.00162

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size30
SocketG1/8"-F
Holding force max. with friction ring35 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
SGM 40 G1/4-IG

Part no.: 10.01.17.00163

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size40
SocketG1/4"-F
Holding force max. with friction ring100 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
SGM 50 G1/4-IG

Part no.: 10.01.17.00164

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size50
SocketG1/4"-F
Holding force max. with friction ring180 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
SGM 70 G1/4-IG

Part no.: 10.01.17.00165

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size70
SocketG1/4"-F
Holding force max. with friction ring290 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
SGM-HD 30 G1/8-IG

Part no.: 10.01.17.00184

Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base

Industries: Automotive | Metal

Size30
SocketG1/8"-F
Holding force max. with friction ring35 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
SGM-HD 40 G1/4-IG

Part no.: 10.01.17.00185

Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base

Industries: Automotive | Metal

Size40
SocketG1/4"-F
Holding force max. with friction ring100 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
SGM-S 30 G1/8-IG PNP

Part no.: 10.01.17.00200

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size30
SocketG1/8"-F
Holding force max. with friction ring35 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Electrical connectionMale connect M12, 4 pol
SGM-S 40 G1/4-IG PNP

Part no.: 10.01.17.00201

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size40
SocketG1/4"-F
Holding force max. with friction ring100 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Electrical connectionMale connect M12, 4 pol
SGM-S 50 G1/4-IG PNP

Part no.: 10.01.17.00202

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size50
SocketG1/4"-F
Holding force max. with friction ring180 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Electrical connectionMale connect M12, 4 pol
SGM-S 70 G1/4-IG PNP

Part no.: 10.01.17.00203

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

Size70
SocketG1/4"-F
Holding force max. with friction ring290 (N)
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Electrical connectionMale connect M12, 4 pol

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart