Schmalz

  • EFFICIENT

Mini Compact Terminals SCTMi

Intelligent. Compact. Flexible.

Flexibility, optimization of production processes, and continuous energy and process control are the challenges facing future automation. To meet these requirements, powerful, flexible and energy-efficient vacuum systems are needed. Our solution for this is the mini compact terminal SCTMi: a compact unit consisting of several vacuum generators that enables different parts to be handled simultaneously and independently with just one vacuum system.

Configure now
Individual configuration

Modular design with different, individually controllable vacuum circuits for handling different workpieces

Fast integration

Minimized integration and service costs thanks to central compressed air and power supply (24 V) for up to 16 mini compact ejectors

Compact design

Use in limited spaces due to very small footprint and low weight

High efficiency

Reduction of compressed air consumption up to 80% thanks to automatic air saving function and intelligent condition monitoring function

Your Individual Configuration

The mini compact terminals SCTMi offer the flexibility to tailor the handling process exactly to your needs. Configure your own solution in just a few clicks to instantly receive a customized quote, CAD model, and all technical data, adapted precisely to your requirements.

Start your individual configuration now!

Start Configuration
Design
  • Bus module with NFC interface (1) with central intelligence for condition monitoring and switching status display for each ejector
  • Visual status indicator (2) for suction and blow-off valve
  • Central compressed air or vacuum connection (for valve function) (3) as push-in in one direction
  • Up to 16 ejectors (4), freely selectable according to nozzle size and type, NO/NC/IMP incl. automatic air saving function. Also as a valve function for switching an existing vacuum that is generated electrically, for example
  • Flexible mounting options (5) allow for integration directly onto the gripper or onto moving axes
  • Sturdy distribution system (6) for dynamic processes, flexible mounting options
Ordering information

Product code

Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.

SCTMi
IOL
E8
ABC00001C
Naming
Code Type
SCTMI SCTMi
Bus module
Code Type
IOL IO-Link
EIP EthernetIP
ECT EtherCat
PNT ProfiNet
Number of ejectors / valves
Code Type
E + number Number of ejectors
V + number Number of valves
Configuration code
Code Type
ABC00001C Individual configuration code

Ordering information

Nozzle size Suction valve Blow-off valve Communication Vacuum connection Number of modules

03

NO / NC / IMP

NC

IOL / EIP / PNT / ECT

4mm OD hose

1...16

05

NO / NC / IMP

NC

IOL / EIP / PNT / ECT

4mm OD hose

1...16

07

NO / NC / IMP

NC

IOL / EIP / PNT / ECT

4mm OD hose

1...16

10

NO / NC / IMP

NC

IOL / EIP / PNT / ECT

6mm OD hose

1...16

12

NO / NC / IMP

NC

IOL / EIP / PNT / ECT

6mm OD hose

1...16

EV

NO / NC / IMP

NC

IOL / EIP / PNT / ECT

6mm OD hose

1...16

Ejectors (03/05/07/10/12) cannot be combined with vacuum valves (EV).

A maximum of 4 different ejector types can be selected.

Each ejector type has an integrated power blow-off function.

Technical Data

Technical data mini compact terminal SCTMi

Type Temperature [°C] Pressure range (operating pressure) [bar] Electrical connection Communication Valve position
SCTMi 0...50 2...6 M12 connector, 5-pin

IO-Link Class B

Ethernet ProfiNet, EtherCAT, EtherNet/IP

Normally open (NO)

Normally closed (NC)

Bistable (IMP)

Technical data compact ejectors SCPMt

Type Nozzle Vacuum % Suction rate m³/h Suction rate l/min Air consumption m³/h Air consumption l/min Blow-off volume flow l/min
SCPMt-03 03 87 0.132 2.2 0.21 3.5 55
SCPMt-05 05 87 0.45 7.5 0.54 9 55
SCPMt-07 07 87 0.9 15 1.32 22 55
SCPMt-10 10 87 1.68 28 2.7 45 55
SCPMt-12 12 92 1.8 30 4.56 76 55

 

All values refer to an inlet pressure of 4.5 bar.

Type Nominal width Nominal flow @100mbar Maximum flow @500mbar Blow-off volume flow @4.5bar inlet pressure
SCPMti-EV 1.8 17.5 l/min 34 l/min 55 l/min
Performance Data
Metric
Imperial
22.533.544.555.56
0.3 / 0.5 / 0.7 mm 416.00512.00711.00866.00880.00875.00860.00850.00845.00
1.0 mm350.00416.00512.00725.00866.00880.00870.00860.00850.00
1.2 mm330.00460.00610.00740.00850.00922.00930.00927.00925.00
0100200300400500600700800
0.3 mm0.001.603.205.607.9011.1015.0024.0048.00
0.5 mm0.000.761.512.653.785.298.0014.0026.60
0.7 mm0.000.420.841.472.102.945.008.4014.00
1.0 mm0.000.180.380.600.901.102.003.104.40
1.2 mm0.000.180.380.600.901.102.003.104.40
0100200300400500600700800900
0.3 mm2.502.001.701.401.200.900.700.500.200.00
0.5 mm6.505.604.503.602.702.001.401.000.500.00
0.7 mm15.0012.0010.008.006.004.503.302.001.000.00
1.0 mm30.0026.0023.0020.5017.8013.5010.507.303.700.00
1.2 mm30.0026.0023.0020.5017.8013.5010.507.303.700.00
000000000
0.3 / 0.5 / 0.7 mm 0.010.020.020.030.030.030.030.030.02
1.0 mm0.010.010.020.020.030.030.030.030.03
1.2 mm0.010.010.020.020.030.030.030.030.03
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
0.3 mm0.0045.3190.61158.57223.70314.32424.75679.601,359.21
0.5 mm0.0021.5242.7675.04107.04149.80226.53396.44753.23
0.7 mm0.0011.8923.7941.6359.4783.25141.58237.86396.44
1.0 mm0.005.1010.7616.9925.4931.1556.6387.78124.59
1.2 mm0.005.1010.7616.9925.4931.1556.6387.78124.59
03.537.0610.5914.1217.6521.1824.7128.2431.77
0.3 mm0.090.070.060.050.040.030.020.020.010.00
0.5 mm0.230.200.160.130.100.070.050.040.020.00
0.7 mm0.530.420.350.280.210.160.120.070.040.00
1.0 mm1.060.920.810.720.630.480.370.260.130.00
1.2 mm1.060.920.810.720.630.480.370.260.130.00
Industries
  • •Automotive
  • •Glass
  • •Metal
  • •Packaging
  • •Plastics
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English
Functional descriptions
Near Field Communication (NFC)

Near Field Communication (NFC)

  • Safe communication through an energy-neutral point-to-point connection
  • Visible data: In addition to static data, such as serial numbers, dynamic process data, such as switching points, can also be read out
  • Parameterization option: The SCTMi can also be parameterized from a smartphone via an app
Industry 4.0 compatible networking

Industry 4.0 compatible networking

  • Recorded data is visible and usable up to the control level, enabling bidirectional parameterization and diagnostics in all common fieldbus systems
  • Condition monitoring increases system availability through detailed condition analysis and fault detection
  • Predictive maintenance enables predictive maintenance to increase the performance of gripping systems
  • Energy monitoring enables energy monitoring of vacuum systems to optimize energy consumption
Integrated electronic sub-bus system

Integrated electronic sub-bus system

  • Electronic control possible via a single cable
  • Continuous data communication via IO-Link and Near Field Communication (NFC)
  • All ejectors can be programmed and controlled separately
Automatic air saving function

Automatic air saving function

  • Switching off the suction function when a safe vacuum value is reached until the next cycle, or when the vacuum falls below the safe vacuum value
  • Different settings and air-saving settings programmable for each ejector
  • Reduction of compressed air consumption by up to 80%
  • Visual feedback of valve control via LEDs
Terminal with external vacuum supply

Terminal with external vacuum supply

  • Operation with external vacuum supply (e.g. central vacuum pump)
  • Central vacuum can be divided into up to 16 individual circuits
  • Use as a valve with IO-Link or fieldbus functions and condition monitoring
  • Pneumatic pilot control for fast switching cycles
Integration

Simplified integration into the control level

(1) Conventional control of individual ejectors with high wiring effort for power and compressed air

(2) Control via compact terminal SCTMi with central connectors for compressed air, communication (IO-Link) or power

(3) Connection of the compact terminal SCTMi via Profinet / EtherCAT / Ethernet/IP

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Communication
Number of ejectors
Labeling
Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 10 from 16 results

  • EFFICIENT
SCTMi IOL E4 ABY00200D

Part no.: 10.02.02.07456

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationIO-Link
Number of ejectorsE4
SCPMt 10 6/4 NO E1T
  • EFFICIENT
SCTMi IOL E4 ABY00189E

Part no.: 10.02.02.07458

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationIO-Link
Number of ejectorsE4
SCPMt 10 6/4 NC E1U
  • EFFICIENT
SCTMi EIP E4 ACT00061K

Part no.: 10.02.02.07594

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationEtherNet/IP
Number of ejectorsE4
SCPMt 10 6/4 NC E1U
  • EFFICIENT
SCTMi EIP E4 ACT00059O

Part no.: 10.02.02.07591

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationEtherNet/IP
Number of ejectorsE4
SCPMt 10 6/4 NO E1T
  • EFFICIENT
SCTMi ECT E4 ACU00030B

Part no.: 10.02.02.07596

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationEthercat
Number of ejectorsE4
SCPMt 10 6/4 NO E1T
  • EFFICIENT
SCTMi ECT E4 ACU00031A

Part no.: 10.02.02.07597

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationEthercat
Number of ejectorsE4
SCPMt 10 6/4 NC E1U
  • EFFICIENT
SCTMi PNT E4 ACV00081I

Part no.: 10.02.02.07599

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationProfinet
Number of ejectorsE4
SCPMt 10 6/4 NO E1T
  • EFFICIENT
SCTMi PNT E4 ACV00083G

Part no.: 10.02.02.07601

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationProfinet
Number of ejectorsE4
SCPMt 10 6/4 NC E1U
  • EFFICIENT
SCTMi IOL E8 ABY00201C

Part no.: 10.02.02.07457

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationIO-Link
Number of ejectorsE8
SCPMt 10 6/4 NO E1T
  • EFFICIENT
SCTMi IOL E8 ABY00190B

Part no.: 10.02.02.07459

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal

CommunicationIO-Link
Number of ejectorsE8
SCPMt 10 6/4 NC E1U

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart