Schmalz

Ordering information

The electrical vacuum generator ECBPi is delivered as a ready-to-connect product.

 

Available accessories: flange plate, connection cable, connection distributor

Please try again later or contact your local contact person.

  • EFFICIENT

ECBPi 12 24V-DC TB-8

Part no.: 10.03.01.00364

CobotPump for electrical vacuum generation for collaborative robots

Suction rate (max.)12 (l/min)
Rated power13 (W)
Voltage DC24 V - DC
Rated current0.6 (A)
Electrical connectionTerminal block 8x
Max. vacuum750 (mbar)
Operating temperature5 ... 45 °C
Product information
Design Data
Design image
Attribute Value
D 151.5  mm
D mk1 46  mm
D2 76  mm
G1 M4-F
LG1 6  mm
L 88.6  mm
Technical Data
Attribute Value
Suction rate (max.) 12  l/min
Rated power 13  W
Voltage DC 24 V - DC
Rated current 0.6  A
Operating temperature 5 ... 45 °C
Weight 775  g
Product family ECBPI
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English
English

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart