Suction Plates SGF

  • Suction plates for handling of flat and smooth workpieces such as glass and plastic sheets where high lateral forces are important, e.g. through high accelerations or vertical handling
  • Handling of very thin workpieces, such as flat glass (float glass) or coated glass
  • Used in glass manufacturing processes where interleavant powder is used
  • Handling of solar modules, e.g. in module manufacturing processes

Our Highlights...

  • Thin and flat sealing lip (Ø 125 mm to 200 mm)
  • Steep sealing lip (Ø 250 mm to 400 mm)
  • Low total weight of the suction plate
  • Large effective suction area

Your Benefits...

  • Little relative movement during pick-up; this prevents the surface of the workpiece from being damaged
  • Optimum pick-up characteristics and damping effect
  • High accelerations in automated processes
  • High suction and lateral forces in dynamic processes
 

Individual items in the product family Suction Plates SGF

 

  1. 1
  2. 2
SGF-HS 150 EPDM-55 G1/2-IG
10.01.01.13492
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 150
Suction cup material: EPDM
Material hardness: 55 °Sh
Connection: G1/2"-F
SGF-HS 150 EPDM-55 FM1
10.01.01.13503
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 150
Suction cup material: EPDM
Material hardness: 55 °Sh
Connection: 4x8,7mm LK38,2 90°
SGF-HS 150 HT1-60 G1/2-IG
10.01.01.13178
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 150
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Connection: G1/2"-F
SGF-HS 150 HT1-60 FM1
10.01.01.13490
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 150
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Connection: 4x8,7mm LK38,2 90°
SGF-HS 250 EPDM-55 G1/2-IG
10.01.01.13038
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 250
Suction cup material: EPDM
Material hardness: 55 °Sh
Connection: G1/2"-F
SGF-HS 250 HT1-60 G1/2-IG
10.01.01.13153
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 250
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Connection: G1/2"-F
SGF-HS 300 EPDM-55 G1/2-IG
10.01.01.13793
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 300
Suction cup material: EPDM
Material hardness: 55 °Sh
SGF-HS 300 HT1-60 G1/2-IG
10.01.01.13794
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 300
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Connection: G1/2"-F
SGF-HS 350 EPDM-55 G1/2-IG
10.01.01.13039
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 350
Suction cup material: EPDM
Material hardness: 55 °Sh
Connection: G1/2"-F
SGF-HS 350 HT1-60 G1/2-IG
10.01.01.13154
Flat suction cup (round) for highly dynamic handling of glass
Additional feature: High stroke
Size: 350
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Connection: G1/2"-F

  1. 1
  2. 2