RECBi 24V-DC NO PXT-1 1C MATCH
Part no.: 10.02.03.00397
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
| Voltage DC | 24 V - DC |
| Control valve | Normally open |
| Additional function area gripper | PXT (1 beam) |
| Utilization | DIO / IO-Link |
| Version | Quick-change system MATCH |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| D | 75.5 mm |
| D1 | 86.2 mm |
| D2 | 26.5 mm |
| H | 55.5 mm |
| H1 | 74.5 mm |
| H2 | 25 mm |
| H3 | 19 mm |
| H5 | 70 mm |
| L | 110.5 mm |
| L2 | 70 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Additional function area gripper | PXT (1 beam) |
| Voltage DC | 24 V - DC |
| Suction rate (max.) | 52.5 l/min |
| Max. vacuum | 850 mbar |
| Control valve | Normally open |
| Rated power | 1.51 W |
| Voltage | 24V - DC |
| Rated current | 0.1 A |
| Pressure range (operating pressure) [bar] | 3.00 ... 7.00 bar |
| Operating temperature | 0 ... 50 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |








