Innovative Expansion Options for Layer Gripping Systems
In order to optimize cycle times, energy consumption and process safety, the layer gripping system can be equipped with various additional features and thus be adapted to process-specific requirements.
Sensor Unit
Optimization of cycle times and increased process safety due to vacuum detection and parts control.
Collision Detection
Avoidance of damages on the workpieces and system standstills due to floating attachment with collision monitoring.
Intermediate Layer Separation
Process-safe separation of various intermediate layers.
Deep-Freezing Version
Suitable for use at temperatures down to -30 °C (or -22 °F).
Mechanical Pallet Gripping Arms
Safe handling of one or more palettes, servomotordriven.
Energy Saving Version
Reduced energy consumption due to workpiece and process-dependent blower regulation (by frequency converter).
* The energy savings are dependent on many factors (cycle, handling process, safety factor, porosity of workpiece, etc.) and must always be determined individually.
.jpg)