Schmalz

Innovative Expansion Options for Layer Gripping Systems

In order to optimize cycle times, energy consumption and process safety, the layer gripping system can be equipped with various additional features and thus be adapted to process-specific requirements.

Sensor Unit
Optimization of cycle times and increased process safety due to vacuum detection and parts control.

Collision Detection
Avoidance of damages on the workpieces and system standstills due to floating attachment with collision monitoring.

Intermediate Layer Separation
Process-safe separation of various intermediate layers.

Deep-Freezing Version
Suitable for use at temperatures down to -30 °C (or -22 °F).

Mechanical Pallet Gripping Arms
Safe handling of one or more palettes, servomotordriven.

Energy Saving Version
Reduced energy consumption due to workpiece and process-dependent blower regulation (by frequency converter).

* The energy savings are dependent on many factors (cycle, handling process, safety factor, porosity of workpiece, etc.) and must always be determined individually.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen