Schmalz

Innovative Expansion Options for Layer Gripping Systems

In order to optimize cycle times, energy consumption and process safety, the layer gripping system can be equipped with various additional features and thus be adapted to process-specific requirements.

Sensor Unit
Optimization of cycle times and increased process safety due to vacuum detection and parts control.

Collision Detection
Avoidance of damages on the workpieces and system standstills due to floating attachment with collision monitoring.

Intermediate Layer Separation
Process-safe separation of various intermediate layers.

Deep-Freezing Version
Suitable for use at temperatures down to -30 °C (or -22 °F).

Mechanical Pallet Gripping Arms
Safe handling of one or more palettes, servomotordriven.

Energy Saving Version
Reduced energy consumption due to workpiece and process-dependent blower regulation (by frequency converter).

* The energy savings are dependent on many factors (cycle, handling process, safety factor, porosity of workpiece, etc.) and must always be determined individually.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

액세스하려는 URL이 올바른 언어 또는 국가 컨텍스트에 맞지 않습니다.

계정에 연결된 스토어 채널이 요청된 URL의 채널과 일치하지 않습니다. 가격을 확인하거나 주문하려면 사용자별 채널로 전환하세요.

0 장바구니에 제품이 성공적으로 추가되었습니다.

장바구니로 이동