- NEW
Compact Ejectors X-Pump SCPXi
Intuitive display with guided assistants for setup and troubleshooting enables quick start of operations and reliable optimization without extensive training
Condition monitoring for process and plant monitoring with IO-Link data analysis ensures maximum availability, while the color-coded LED strip ensures immediate issue detection
The integrated air saving function minimizes energy consumption and the resulting costs
Robust design with enhanced voltage tolerance and proven pneumatic modules ensures reliable performance in demanding environments with oil, dust, and high-speed applications
A quick-change system, a comprehensive spare parts concept, and intuitive operation with setup wizards enable exceptionally fast maintenance and component replacement
Design

- LCD display (1) with large operator elements and a surrounding LED strip (2) for visual status indication
- Control electronics (3) with a wide range of control and monitoring functions
- Electrical connection (4) via standard M12 connector
- Removable silencer (5)
- Main body (6) made of extremely durable plastics with a power blow-off module (7) and a vacuum module
Technical Data
- Suction rate up to 220 l/min
- Max. vacuum: 85 %
- Main body made of plastics
Industries
- •Automotive
- •Glass
- •Universal
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| Croatian |
The documentation is also fully available in English.
| Documents | Language |
|---|---|
| English |

