Vacuum Lifting Devices VacuMaster Panel
- Up to 400 kg horizontal transport
- Up to 260 kg vertical transport or 400 kg vertical with special suction plates
- Modular design for panels up to 14 m in length
The VacuMaster Panel allows you to handle large-format sandwich panels and facade elements weighing up to 400 kg. Designed for outdoor use, the device is ideal for roof and wall installation, mounting of facade elements and cladding for container construction, and the transport of wall elements during the mounting of e.g. cold stores or cold cells.
Thanks to intuitive controls, integrated safety features, and robust construction, the VacuMaster Panel enables precise, efficient, and energy-saving work—even under challenging conditions. Features such as acoustic and visual warning signals and a double vacuum circuit ensure maximum safety during every lifting operation.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.