Schmalz

Holders for Spring Plunger HTR-FST

Pojdite neposredno na izdelke

Stepless adaptation of the spring plungers FSTI allows fast, reliable adaptation to workpiece geometry

Adaptation to all common load traverse systems; quick assembly, change and reusability of assemblies

Minimal, lightweight design reduces costs

Design
  • Spring-plunger holder made of high-strength, anodized aluminum, consisting of a holder, optionally with clamping screw, and various adapters.
Technical Data
  • Mountings for FSTI plungers
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
Slovenian

The documentation is also fully available in English.

DocumentsLanguage
English

Rezultati filtriranja

Thread G1
Industry sector

1 - 3 iz rezultatov 3

HTR-FST A2 FSTI

Part no.: 10.01.03.06134

Holder for continuous adjustment of spring plungers

Industries: Universal

Cross-beam connectionBolt adapter A2
Thread G1M18x1.5-IG
Utilization designSpring plunger
HTR-FST A3 FSTI

Part no.: 10.01.03.06136

Holder for continuous adjustment of spring plungers

Industries: Universal

Cross-beam connectionBall head 28.5 mm
Thread G1M18x1.5-IG
Utilization designSpring plunger
HTR-FST 2N

Part no.: 10.01.03.06143

Holder for continuous adjustment of spring plungers

Industries: Universal

Cross-beam connection2 sliding block
Thread G1M18x1.5-IG
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.