Schmalz

Flange Extensions VEE-FE

Pojdite neposredno na izdelke

Extension with bayonet connection enables quick change of grippers without tools

Slim design ideal for dipping into cardboard boxes, containers and crates

Available in three lengths for flexible adjustment of the immersion depth

Design
  • Three extension lengths available
  • Four fastening screws included
  • Extension with bayonet connection and union nut
  • Extension with an integrated vacuum feedthrough
Technical Data
  • Flange extension for vacuum end effectors VEE for reaching into boxes of all kinds
  • With a bayonet to quickly change the gripper without tools
  • Three extension lengths available with an integrated vacuum feedthrough
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Rezultati filtriranja

Industry sector

1 - 3 iz rezultatov 3

VEE-FE 25.4x131.5

Part no.: 10.01.36.00109

Flange extension

Industries: Packaging

Outside diameter D25.4 (mm)
Length L1131.5 (mm)
Extension to100 (mm)
VEE-FE 25.4x181.5

Part no.: 10.01.36.00128

Flange extension

Industries: Packaging

Outside diameter D25.4 (mm)
Length L1181.5 (mm)
Extension to150 (mm)
VEE-FE 25.4x81.5

Part no.: 10.01.36.00130

Flange extension

Industries: Packaging

Outside diameter D25.4 (mm)
Length L181.5 (mm)
Extension to50 (mm)
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.