Schmalz

Vacuum Modules VEE-QCMV

Pojdite neposredno na izdelke

Pneumatic vacuum generation directly at the gripper requires only small and light compressed air hoses

High suction capacity with energy efficient vacuum generation

One-piece nozzle assembly allows quick, easy cleaning

Design
  • Quick-change bayonet made of food-grade aluminum
  • Connections on sides, for example for a vacuum switch or a solenoid valve for blow-off pulses
  • Compact ejector module ecoPump SEP
  • Also available with silencer
  • Plug-in screw union for compressed air hose with outside diameter of 8 mm
Technical Data
  • Vacuum generation with suction rate of up to 10.3 m³/h
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Rezultati filtriranja

Industry sector

1 - 4 iz rezultatov 4

VEE-QCMV HV 2 07 13

Part no.: 10.01.36.00199

VEE vacuum module with integrated ejector module ecoPump SEP

Industries: Packaging

ShapeHigh vacuum
Number of stages2
Nozzle size0.7 mm
VEE-QCMV HV 2 07 13 SD

Part no.: 10.01.36.00206

VEE vacuum module with integrated ejector module ecoPump SEP

Industries: Packaging

ShapeHigh vacuum
Number of stages2
Nozzle size0.7 mm
Additional functionSilencer
VEE-QCMV HF 2 13 22

Part no.: 10.01.36.00200

VEE vacuum module with integrated ejector module ecoPump SEP

Industries: Packaging

ShapeHigh flow
Number of stages2
Nozzle size1.3 mm
VEE-QCMV HF 2 13 22 SD

Part no.: 10.01.36.00169

VEE vacuum module with integrated ejector module ecoPump SEP

Industries: Packaging

ShapeHigh flow
Number of stages2
Nozzle size1.3 mm
Additional functionSilencer
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.