- NEW
coDrive-UR
Part no.: 10.13.07.00210
Control unit for mGrip finger grippers
Inputs / outputs | Universal Robots |
Pressure range (operating pressure) [bar] | bar |
Voltage DC | 24 V - DC |
Length L | 159 (mm) |
Width B | 136 (mm) |
Height H | 104 (mm) |
Weight | 1681.4 (g) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 136 mm |
H | 104 mm |
L | 159 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Inputs / outputs | Universal Robots |
Pressure range (operating pressure) [bar] | bar |
Voltage DC | 24 V - DC |
Weight | 1681,4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation