Vacuum Lifting Devices VacuMaster Glass
- VacuMaster Glass for vertical and horizontal handling of windows and glass sheets in outdoor environments
- Manual swiveling 90° and manual rotation 360°
- For lift capacities up to 1,000 kg
Prikaži kategorijo
The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.