Vacuum Tube Lifters JumboFlex - Comissioning made easy
With the JumboFlex vacuum tube lifter, you can move lighter goods weighing up to 50 kg ergonomically and at a high cycle frequency. Its control handle fits comfortably in your hand, allowing for long, fatigue-free operation.
With the intuitive two-button control, you can lift, lower and release the load dynamically and in a controlled manner and suspend loads at any height. Its extensive features make the JumboFlex a versatile all-rounder. The vacuum gripper can be quickly swapped using a quick-change system as standard.
With the optional swiveling function, laterally sucked-in workpieces automatically swivel back to a horizontal position and can be rotated endlessly in this position.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.