- NEW
- EFFICIENT
GSPi 100 3xM12-5 24V-DC
Part no.: 10.03.01.01005
Electrical vacuum generation with energy saving regulation, IO-Link and external valve control
Industries: Automotive | Glass | Logistics | Metal | Packaging | Universal
| Size | 100 |
| Rated power | 110 (W) |
| Voltage | 24V - DC |
| Rated current | 4.6 (A) |
| Electrical connection | 3xConnect M12, 3x5 pol |
| Suction rate (max.) | 100 (l/min) |
| Max. vacuum | 800 (mbar) |
| Protection type IP | IP 54 |
| Operating temperature | 0 ... 40 °C |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B | 150 mm |
| B1 | 180 mm |
| d | 6,4 mm |
| G1 | G3/8"-F |
| G2 | G3/8"-F |
| H | 111 mm |
| H1 | 139 mm |
| L | 74,6 mm |
| L1 | 184,7 mm |
| L2 | 28 mm |
| X1 | 80 mm |
| Y1 | 165 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 100 l/min |
| Max. vacuum | 800 mbar |
| Voltage | 24V - DC |
| Rated power | 110 W |
| Rated current | 4,6 A |
| Electrical connection | 3xConnect M12, 3x5 pol |
| Protection type IP | IP 54 |
| Operating temperature | 0 ... 40 °C |
| Weight | 4.020 g |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





















