FQE Xc 120x60 SW80 SPB2
Part no.: 10.01.44.00371
Large-area vacuum gripping system with flow resistances
Industries: Logistics | Packaging
| Shape | Integrated vacuum generation |
| Function | controlled |
| Length L | 120 (mm) |
| Width B | 60 (mm) |
| Height H | 70.2 (mm) |
| Valve type | Flow restrictor |
| Nozzle diameter | 0.8 (mm) |
| Suction cup type | SPB2 |
| Number of suction cells | 10 |
| Number of ejectors | 2 |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
| Weight | 0.33 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 60 mm |
| dn | 6 mm |
| Ds | 20 mm |
| G1 | G1/8"-F |
| G2 | M5-F |
| H | 70,2 mm |
| H1 | 116 mm |
| H2 | 24,3 mm |
| L | 120 mm |
| X1 | 104,4 mm |
| Y1 | 44,4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle diameter | 0,8 mm |
| Control valve | Normally open |
| Construction vacuum switch | PNP switching |
| Air consumption [l/min] | 42 l/min |
| Suction cup type | SPB2 |
| Weight | 0,33 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
















