DI-PL 442-5R18 O10O10 FXP-/FMP-i
Part no.: 10.01.38.07262
Sealing plate
Industries:Universal
| Length L | 442 (mm) |
| Width B | 128 (mm) |
| Height H | 20 (mm) |
| Arrangement suction cells | 5 rows, 18 mm |
| Material type | Foam open, height 2 x 10 mm |
| Measuring range [bar] | bar |
| Weight | 0.1 (kg) |
| Utilization design | Vacuum area gripping system FXP-i/FMP-i |
Documentation
Documentation
