SPU 300 NBR-55 G1/2-IG
Part no.: 12.02.04.10433
Suction plate (round), universal, for smooth and slightly rough surfaces
| Size | 300 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 34 mm |
| d2 | 253 mm |
| d3 | 226,5 mm |
| Dmax(S) | 320 mm |
| Ds | 300 mm |
| G1 | G1/2"-F |
| G2 | G1/2"-F |
| H | 25 mm |
| H1 | 26,5 mm |
| L2 | 76 mm |
| LG1 | 13,5 mm |
| LG2 | 15 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 3.810 N |
| Suction force d2 | 3.010 N |
| Volume | 491 cm³ |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 300 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 2.300 g |
| Product family | SPU |
Documentation
Documentation

