EVE-TR 40 AC3 IE3-TYP4 VBV
Part no.: 11.01.40.01135
Oil-free pump with constant suction rate, robust, requires little maintenance
Sound pressure level at 50 Hz | 67 (dB(A)) |
Voltage at 50 Hz | D290 V / Y500 V ±10 % |
Voltage at 60 Hz | D330 V / Y575 V ±10 % |
Suction rate (50 Hz) | 40 (m³/h) |
Suction rate (60 Hz) | 48 (m³/h) |
Vacuum (50 Hz) | -600 (mbar) |
Rated power at 50 Hz | 1.3 (kW) |
Rated power at 60 Hz | 1.5 (kW) |
Version | IE3:CAN |
Approval | UL/CSA |
Weight | 40 (kg) |
Category | Electrical vacuum generation |
Design Data
Design Data

Attribute | Value |
---|---|
B | 280 mm |
B2 | 51 mm |
d | 7 mm |
G2 | G3/4"-F |
G3 | G3/4"-F |
H | 290 mm |
L | 572 mm |
L2 | 131 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (50 Hz) | 40 m³/h |
Suction rate (60 Hz) | 48 m³/h |
Voltage at 50 Hz | D290 V / Y500 V ±10 % |
Voltage at 60 Hz | D330 V / Y575 V ±10 % |
Rated power at 50 Hz | 1,3 kW |
Rated power at 60 Hz | 1,5 kW |
Version | IE3:CAN |
Sound pressure level at 50 Hz | 67 dB(A) |
Weight | 40 kg |
Protection type IP | IP 55 |
Category | Electrical vacuum generation |
Documentation
Documentation