EVE-TR 80 AC3 IE3-TYP2 VBV
Part no.: 11.01.43.00175
Oil-free pump with constant suction rate, robust, requires little maintenance
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Suction rate (60 Hz) | 78.5 (m³/h) |
| Vacuum (50 Hz) | -600 (mbar) |
| Rated power at 60 Hz | 2.6 (kW) |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Weight | 86 (kg) |
| Category | Electrical vacuum generation |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 747 mm |
| L2 | 96 mm |
| B | 353 mm |
| B2 | 48 mm |
| H | 328 mm |
| H1 | 420 mm |
| H2 | 75 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 86 kg |
| Category | Electrical vacuum generation |
Documentation
Documentation
