VCMC-K2-QUICK 170x135x50 15-85
Part no.: 10.01.12.04693
Mechanical clamp for narrow and frame parts, 2-circuit console
Shape | QUICK |
Dimension (LxW) | 170x135 |
Height H | 50 (mm) |
Stroke Z | 9 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Additional function vacuum block | Toolless height adjustment |
Design Data
Design Data

Attribute | Value |
---|---|
B | 133 mm |
D1 | 56 mm |
H | 50 mm |
H1 | 167,5 mm |
H2 | 30 mm |
L | 171 mm |
X1 | 66,5 mm |
X2 | 44 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Clamping range [mm] | 15.0 ... 85.0 mm |
Documentation
Documentation