IV 3 3/2 G3/8-IG G3/8-AG 24V-DC
Part no.: 10.05.01.00172
Inline valve for direct vacuum control at the suction cup
Industries: Universal
| Nominal size | 3 (mm) |
| Nominal flow at 0.1 bar | 0.96 (m³/h) |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.00 bar |
| Function valve | 3/2 multiway valve |
| Thread G1 | G3/8"-F |
| Thread G2 | G3/8"-M |
| Voltage DC | 24 V - DC |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | G3/8"-F |
| G2 | G3/8"-M |
| G3 | M8-M |
| G4 | M5-F |
| H | 51 mm |
| LG1 | 9 mm |
| LG2 | 9 mm |
| LG3 | 6,5 mm |
| SW1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 3 mm |
| Control valve | Normally open |
| Nominal flow at 0.1 bar | 0,96 m³/h |
| Nominal flow at 0.1 bar | 16 l/min |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.00 bar |
| Power consumption DC | 4,8 W |
| Voltage DC | 24 V - DC |
| Closing time | 0 ms |
| Weight | 0,07 kg |
| Product family | IV |
Circuit diagram
Circuit diagram
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




