Schmalz

Holders for Suction Cups HT-SG E

Suction cup connection for G-, NPT-, M-threads and rectangular adapters

Go directly to the products

Flexible use on tooling traverses, fast exchange and short set-up times

Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs

Versatile use for vacuum suction cups with various G, NPT, M threads and rectangular adapters (quick-change system)

Customer-specific configuration, including decentralised vacuum generators, sensors and suction cups

Design
  • Version HT-SG...E (external vacuum generation)
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for vacuum suction cups (2), vacuum switches and decentralized vacuum generator of type SEAC (3)
  • Optional: Connection for external vacuum generator (3) instead of vacuum generator type SEAC
Technical Data
  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Mountings for decentralized vacuum generators
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Thread G1
Thread G2
Industry sector
Product family

1 - 10 from 27 results

HT-SG A5 E 35 G1/4-IG

Part no.: 10.07.06.00455

Holder for suction cup

Connection 1Ball head 32 mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionG1/4"-F
HT-SG A2 E 35 G1/4-AG

Part no.: 10.07.06.00435

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionG1/4"-M
HT-SG A5 E 35 G1/4-AG

Part no.: 10.07.06.00434

Holder for suction cup

Connection 1Ball head 32 mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionG1/4"-M
HT-SG A5 E 35 NPT1/4-AG

Part no.: 10.07.06.00437

Holder for suction cup

Connection 1Ball head 32 mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionNPT1/4-M
HT-SG A2 E 35 G1/4-IG

Part no.: 10.07.06.00456

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionG1/4"-F
HT-SG A2 E 35 M14x1.5-IG

Part no.: 10.07.06.00462

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionM14x1.5-F
HT-SG A3 E 35 M14x1.5-IG

Part no.: 10.07.06.00460

Holder for suction cup

Connection 1Ball head 28.5 mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionM14x1.5-F
HT-SG A5 E 35 M16x1.5-IG

Part no.: 10.07.06.00464

Holder for suction cup

Connection 1Ball head 32 mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionM16x1.5-F
HT-SG A2 E 35 M10-IG

Part no.: 10.07.06.00459

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionM10-F
HT-SG A2 E 35 NPT3/8-AG

Part no.: 10.07.06.00443

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B35 (mm)
Product familyHT-SG-E
Suction cup connectionNPT3/8-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart