Schmalz

Suspensions Flexible FST-FLEX

Stroke from 25 mm to 75 mm

Go directly to the products

Maintenance-free and durable thanks to high-quality plain bearings and machined push rod; enables minimum cycle times

With two damping springs optimized for sensitive workpieces

Plunger with centering spring and spherical calotte optimized for extremely uneven workpiece positions

Design
  • Spring plunger with stainless steel plunger rod, brass guide sleeve with integrated sliding sleeve both lower (5) and upper (1) damping spring
  • Powder coated plate (2) as attachment to an aluminum profile and to hold the automatic centering unit consisting of the centering spring (3) and the spring seat nut (4); the centering spring pretensioning (3) can be set using locking screws in the spring seat nut (4).
  • Jointed mounting (6) available as an option
  • Powder coated connection plate (7) for connection to an area gripper; the connection plate can be adapted to individual area gripping systems
Technical Data
  • Connection: G1/2"
  • Stroke: 25 to 75 mm
  • Jamming safe by spherical mounting
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Spring stroke Z
Product family
Industry sector

1 - 10 from 12 results

FST-FLEX 50 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05168

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z50 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size90x90
FST-FLEX 50 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.05687

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z50 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size90x90
FST-FLEX 25 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05695

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size90x90
FST-FLEX 75 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05696

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z75 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size90x90
FST-FLEX 25 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.05697

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size90x90
FST-FLEX 75 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.05698

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z75 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size90x90
FST-FLEX 25 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.07015

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size40/80x40
FST-FLEX 50 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.07016

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z50 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size40/80x40
FST-FLEX 75 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.07017

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z75 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size40/80x40
FST-FLEX 25 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.07018

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size40/80x40

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart