Schmalz

Vacuum Sensors VS-V-SA

Measuring range from -1 bar to 0 bar

Go directly to the products

Very compact, lightweight sensors for vacuum systems, optimal for high accelerations

Highest measuring accuracy for precise output signals

Flexible mounting with thread (M3 or M5) or plug-in tube (diameter 4 or 6 mm)

Design
  • Mini-sensor with housing and connection cable
  • Available with either screw connector or plug connector
  • Analog output signal (voltage output)
Technical Data
  • Miniature electronic vacuum sensor
  • Measuring range: from -1 to 0 bar
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Measuring range
Inputs / outputs
Product family
Industry sector

1 - 3 from 3 results

VS-V-SA M5-AG

Part no.: 10.06.02.00224

Miniature vacuum sensor with analogue output signal

Industries: Universal

ConnectionM5-M
Measuring range [bar]-1,00 ... 0,00 bar
Cable length Lk3 (m)
VS-V-SA STR4

Part no.: 10.06.02.00226

Miniature vacuum sensor with analogue output signal

Industries: Universal

ConnectionTube Ø4
Measuring range [bar]-1,00 ... 0,00 bar
Cable length Lk3 (m)
VS-V-SA STR6

Part no.: 10.06.02.00227

Miniature vacuum sensor with analogue output signal

Industries: Universal

ConnectionTube Ø6
Measuring range [bar]-1,00 ... 0,00 bar
Cable length Lk3 (m)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select