DI-PL 1224x54 1R18 LL-26x8 O20
Part no.: 10.01.53.00032
Sealing plate for large-area gripper series FXP/FMP-60 with 60mm width
Industries: Universal
| Length L | 1224 (mm) |
| Width B | 54 (mm) |
| Height H | 20 (mm) |
| Arrangement suction cells | 1 row, 18 mm |
| Material type | Foam open, height 20 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 54 mm |
| H | 20 mm |
| L | 1,224 mm |
Documentation
Documentation
