Schmalz

Please try again later or contact your local contact person.

  • NEW

FA-Mi SVK 1234 3R18 O20

Part no.: 10.01.38.10076

Vacuum area gripping system for external vacuum generation

Industries: Universal

Length L1234 (mm)
Width B130 (mm)
FunctionIntelligent
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 20 mm
Valve typeCheck valve
Suction force at -250 mbar1640 (N)
Design Data
Design image
Attribute Value
B 130  mm
D 60  mm
dn 12  mm
H 70  mm
H1 117  mm
H2 20  mm
L 1,234  mm
L2 1,194  mm
L3 134.3  mm
Y1 90  mm
Check valve
Technical Data
Attribute Value
Function Intelligent
Arrangement suction cells 3 rows, 18 mm
Sealing element Sealing Foam
Material type Foam open, height 20 mm
Number of suction cells 199
Construction vacuum switch PNP switching
Control valve Normally open
Voltage 24V - DC
Electrical connection Fem connect M12, 5 pol
Optimal operating pressure 5  bar
Suction force at -250 mbar 1,640  N
Weight 5.9  kg
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart