Schmalz

Please try again later or contact your local contact person.

EVE-TR 16 AC3

Part no.: 10.03.01.00126

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz61 (dB(A))
Voltage at 50 HzD175 - 260 V / Y300 - 450 V
Voltage 60 HzS013
Voltage at 60 Hz200 - 300 V or 350 - 520 V
Suction rate (50 Hz)16 (m³/h)
Suction rate (60 Hz)19 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.55 (kW)
Rated power at 60 Hz0.7 (kW)
ApprovalUL/CSA
Weight22.5 (kg)
Design Data
Attribute Value
B 231  mm
B2 66  mm
d 7  mm
G3 G1/2-IG
H 205  mm
L 452  mm
L2 73  mm
X1 202  mm
Y1 125  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 16  m³/h
Suction rate (60 Hz) 19  m³/h
Voltage at 50 Hz D175 - 260 V / Y300 - 450 V
Voltage at 60 Hz 200 - 300 V or 350 - 520 V
Rated power at 50 Hz 0.55  kW
Rated power at 60 Hz 0.7  kW
Supply voltage AC3
Current type Three phase A.C.
Sound pressure level at 50 Hz 61  dB(A)
Weight 22.5  kg
Protection type IP IP 54
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart