Schmalz

Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)

Suction area (LxW) from 35 x 15 mm to 80 x 35 mm

Go directly to the products

FDA compliant silicone SI allows direct food contact

Very flexible suction bellows and sealing lip optimized for pouch packaging

Anti-rotation guard guarantees simple and reliable alignment of the suction cup

Large nominal diameter enables high flow rates for short cycle times

Design
  • Oval bellows suction cup with 1.5 folds (3) with a very soft and flexible sealing lip
  • Integrated anti-rotation guard and easy-to-use function for positioning the suction cup on the workpiece (2)
  • Large shaft diameter for high flow rates
  • Mounting using two-piece Schmalz connection element (1) and (4)
  • All connection elements SC with male threads come equipped with an integrated sealing ring
Technical Data
  • Dimensions: 35 x 15 to 80 x 35 mm
  • Material: SI (use in the food industry)
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 6 from 6 results

SPOB1f 35x15 SI-55 G1/8-IG

Part no.: 10.01.06.03735

Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging

Dimension (LxW)35 x 15
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds1.5
SPOB1f 80x35 SI-55 G1/4-IG

Part no.: 10.01.06.03739

Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging

Dimension (LxW)80 x 35
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds1.5
SPOB1f 35x15 SI-55 G1/8-AG

Part no.: 10.01.06.03736

Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging

Dimension (LxW)35 x 15
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-M
Number of folds1.5
SPOB1f 60x25 SI-55 G1/4-IG

Part no.: 10.01.06.03737

Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging

Dimension (LxW)60 x 25
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds1.5
SPOB1f 80x35 SI-55 G1/4-AG

Part no.: 10.01.06.03740

Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging

Dimension (LxW)80 x 35
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds1.5
SPOB1f 60x25 SI-55 G1/4-AG

Part no.: 10.01.06.03738

Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging

Dimension (LxW)60 x 25
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart