Schmalz

he exoskeleton provides support during the daily lifting and transport of bags.

Exoskeleton Enhances Workplace Ergonomics at Brecht Spice Mill

Brecht Spice Mill needed ergonomic support for the regular handling of heavy bags and cartons. With the upper-body exoskeleton MATE UTB, employees now have a reliable assist system that noticeably relieves strain on the upper body, simplifies work processes, and significantly improves daily material handling.

Characteristics of the success story

IndustryFood product
WorkpieceBags
Product groupExoskeleton
Type of handlingManual Handling

With Schmalz

30

percent

less strain on the muscles

The Customer: Brecht Spice Mill GmbH

Brecht Spice Mill GmbH is a manufacturer of high-quality organic spices and spice blends. At its production site in Eggenstein-Leopoldshafen, just a few kilometers north of Karlsruhe, the company produces, grinds, and packages its product range. Brecht supplies both retail and commercial customers and employs 34 people who handle a wide variety of raw materials each day, including herbs, spices, and blends. Operational tasks include lifting, transferring, sieving, dosing, and moving bags, cartons, and plastic drums. Guided by the values of quality, naturalness and transparency, the company processes its products in accordance with clearly defined and traceable organic standards.

The Challenge

The daily handling of raw materials at Brecht Spice Mill required an exceptionally wide range of movements: lifting, carrying, dosing, mixing, scooping, removing ingredients from bags and barrels and transferring them into larger containers. This multitude of different handling tasks – spread over several locations – required a high level of flexibility and resulted in repetitive movements, some of which placed significant physical strain on the body. The new solution therefore focused on ergonomics and healthy movement patterns. The employee previously responsible for these handling tasks was already experiencing shoulder and back discomfort, clear indicators of the need for an ergonomic support solution. In addition to ergonomic relief, flexibility was a key requirement: due to spatial conditions, frequently changing working positions and the wide range of dynamic movements involved, a stationary vacuum lifter with crane system from the Schmalz portfolio was not a viable option. What was required was a mobile, highly flexible solution that could be seamlessly integrated into the various activities and reliably support the employee across all movement profiles.

The exoskeleton is easy to use and highly flexible, making everyday work much easier for our employees.
∼ Dominik Bittmann, Operations Manager, Brecht Spice Mill GmbH

Schmalz's Solution

With the upper-body exoskeleton MATE UTB, Brecht Spice Mill found an ergonomic solution that noticeably eases physically demanding tasks. Designed for work performed at chest height and overhead, the system supports the arm, shoulder, and neck muscles. Its lightweight carbon‑fiber structure allows for long, comfortable wear without restricting movement. Adjustable straps and flexible size adaptation ensure that MATE UTB can be optimally fitted to each employee. The exoskeleton promotes a natural, upright posture, relieves strain on the entire upper body, and stabilizes the lower back. This enables a wide range of tasks to be performed ergonomically over a full shift, such as lifting bags and cartons, filling containers, or manually scooping and measuring materials. Repetitive movements can be carried out in a more controlled and effortless manner. EAWS analyses show a reduction in strain on the shoulders and upper body of up to 30 percent. At the same time, handling speeds increase by around 10 percent, while cycle times are reduced by at least 5 percent. As a purely mechanical system, MATE UTB requires no external power source and integrates seamlessly into a variety of work processes. Shortly after its implementation, workflows became smoother, movements more precise, and repetitive tasks significantly easier. Improper strain was noticeably reduced—clear evidence of the exoskeleton’s long-term effectiveness. The employee who previously suffered from shoulder and back discomfort can now work pain-free and without limitations.

Relief for arms, shoulders and back during daily handling.

Relief for arms, shoulders and back during daily handling.

The exoskeleton noticeably eases physical work and speeds up processes.

The exoskeleton noticeably eases physical work and speeds up processes.

Customer benefits through the Schmalz solution

ErgonomicsPhysical relief throughout the entire handling process
Process speedFaster processes and smoother movements
Easy to useQuick to deploy and intuitive to use

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select