
Part no.: 26.07.01.00023
Aluminium profile for construction of vacuum-gripping systems
Industries: Universal
| Width B | 40 (mm) |
| Length (max.) | 6000 (mm) |
| Form | with 1 T-slot |
| Material | Al Mg Si 0.5 F22 |
Vacuum-tight hollow profile for conducting vacuum and compressed air (3-chamber profile)
Suction cups can be screwed in directly for hose-free, integrated vacuum distribution
Sections with lateral grooves simplify the attachment of mounting elements such as holders and plungers
Low weight with high load-bearing capacity thanks to extruded aluminium profiles

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 3 from 3 results

Part no.: 26.07.01.00023
Aluminium profile for construction of vacuum-gripping systems
Industries: Universal
| Width B | 40 (mm) |
| Length (max.) | 6000 (mm) |
| Form | with 1 T-slot |
| Material | Al Mg Si 0.5 F22 |

Part no.: 26.07.01.00022
Aluminium profile for construction of vacuum-gripping systems
Industries: Universal
| Width B | 40 (mm) |
| Length (max.) | 6000 (mm) |
| Form | with 3 T-slots |
| Material | Al Mg Si 0.5 F22 |

Part no.: 26.07.01.00021
Aluminium profile for construction of vacuum-gripping systems
Industries: Universal
| Width B | 80 (mm) |
| Height H | 40 (mm) |
| Length (max.) | 6000 (mm) |
| Form | with 2 T-slots |
| Material | Al Mg Si 0.5 F22 |