Schmalz

Cables and Plugs for Vacuum Switches

Go directly to the products

Electric connection cables and adapters for all switch types

Wide range for the most diverse requirements and local standards

Design
  • Electrical connection cables with screw-in M8 connector (to meet IP 65 requirements) or plug-in connector
  • Various lengths
  • Available with PUR (for high dynamic requirements)
  • Additional option by connecting plug M8 to M12
Technical Data
  • Connecting cables
  • Adapter plugs
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Length L
Industry sector

1 - 5 from 5 results

ASK WB-M8-4 5000 K-4P

Part no.: 10.06.02.00032

Connection cable

Industries: Universal

Electrical connectionElbow fem con M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable
ASK B-M8-4 5000 K-4P

Part no.: 10.06.02.00031

Connection cable

Industries: Universal

Electrical connectionFem connect M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable
ASK WB-M8-4 5000 K-4P

Part no.: 10.06.02.00047

Connection cable

Electrical connectionElbow fem con M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable
ASS B-M8-4 S-M12-4

Part no.: 10.06.02.00048

Connection plug

Electrical connectionFem connect M8, 4 pol
ASK B-M8-4 2000 K-4P

Part no.: 10.06.02.00084

Connection cable

Electrical connectionFem connect M8, 4 pol
Cable length2000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart