Schmalz

Please try again later or contact your local contact person.

  • EFFICIENT
  • PHASED-OUT ITEM

SB 605 390 13.2 IE3-TYP2

Part no.: 10.04.01.00101

Vacuum Blower for high suction rate

Industries:Universal

Suction rate (60 Hz)605 (m³/h)
Vacuum (60 Hz)390 (mbar)
Rated power at 60 Hz13.2 (kW)
Voltage at 60 HzYY230 / Y460 V ±10 %
Voltage 60 HzS067
VersionIE3:US/CAN
ApprovalUL/CSA
ApprovalUL/CSA
Weight125 (kg)
Color

This item has phased out.

Unfortunately, the desired product can no longer be ordered. However, we do offer an alternative item. If you have any questions or require further information, please do not hesitate to contact your local contact person.

Go to alternative product
Design Data
Design image
AttributeValue
B525 mm
B1563 mm
D2100 mm
G1G4"-F
G5M8-F
H611 mm
L643 mm
X1350 mm
Y1400 mm
Technical Data
AttributeValue
Suction rate (60 Hz)605 m³/h
Vacuum (60 Hz)390 mbar
Protection type IPIP 55
Rated power at 60 Hz13.2 kW
Voltage at 60 HzYY230 / Y460 V ±10 %
Sound pressure level at 60 Hz78 dB(A)
Weight125 kg
Version designIE3-TYP2
ApprovalUL/CSA
VersionIE3:US/CAN
Product familySB
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart