Schmalz

Ordering information

The area gripping systems FXP-60 and FMP-60 are available as a ready-to-connect product.

  • Available spare parts: Sealing foam, ejector nozzles, plugs, silencers, plug-in screw unions
  • Available accessories: External vacuum generators, flange modules, vacuum hose, vacuum gauges, vacuum/pressure switches, spring plungers, ball joints, vacuum filters, valves
Please try again later or contact your local contact person.

FXP-60-SW70 442 1R18 O20

Part no.: 10.01.53.00070

60mm wide area gripper series incl. pneumat. Vacuum generation with integrated flow resistors

Industries: Universal

Nozzle diameter0.7 (mm)
Length L442 (mm)
Width B60 (mm)
Arrangement suction cells1 row, 18 mm
Material typeFoam open, height 20 mm
Design vacuum generatorEjector module SEP
Size2 13 22
Product information
Design Data
Design image
Attribute Value
B 60  mm
B1 64  mm
B2 54  mm
B3 16.3  mm
D-Schl 10  mm
H 50  mm
H1 102  mm
H2 20  mm
H3 9.75  mm
H4 6.75  mm
H5 45  mm
L 442  mm
L2 432  mm
L3 115  mm
L4 159  mm
L5 306  mm
Y1 30  mm
Valve type SW
Technical Data
Attribute Value
Arrangement 1R18
Material type Foam open, height 20 mm
Number of suction cells 23
Suction force at -250 mbar 149  N
Suction rate (max.) 270  l/min
Air consumption [l/min] 165  l/min
Sealing element Sealing Foam
Weight 1.5  kg
Product family FXP-FMP-60
Air consumption: Operating pressure 5 bar Suction rate (max.): Operating pressure 5 bar Suction force: The suction force data are theoretical values at -0.25 bar vacuum. The actual values may differ. They are given without safety factors.
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart