
VCMC-R-QUICK 150x130x100 30/40
Part no.: 10.01.12.04612
Mechanical clamp for narrow and frame parts, for grid tables
Shape | |
Base area | |
Stroke Z | 10 (mm) |
Height H | 100 (mm) |
Clamping range [mm] | 10.0 ... 100.0 mm |
Grid | 30/40 |
Additional function vacuum block |
Triangular clamping disc with tool-free quick adjustment enables shortest setup times
Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces
No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining center
Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
1 - 2 from 2 results
Part no.: 10.01.12.04612
Mechanical clamp for narrow and frame parts, for grid tables
Shape | |
Base area | |
Stroke Z | 10 (mm) |
Height H | 100 (mm) |
Clamping range [mm] | 10.0 ... 100.0 mm |
Grid | 30/40 |
Additional function vacuum block |
Part no.: 10.01.12.04763
Mechanical clamp for narrow and frame parts, for grid tables
Shape | |
Base area | |
Stroke Z | 9 (mm) |
Height H | 45 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Grid | 30/40/50 |
Additional function vacuum block |