VACU-ZUF DEF 54 60
Part no.: 10.01.38.08140
Vacuum feed
Industries: Universal
| Utilization design | Rotary union |
| Outside diameter D | 60 (mm) |
| Length L | 112.5 (mm) |
| Width B | 112.5 (mm) |
| Height H | 95 (mm) |
| Revolution max. | 65 (1/min) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 112.5 mm |
| d | 6.5 mm |
| dn | 54 mm |
| D | 60 mm |
| H | 95 mm |
| H2 | 8 mm |
| H3 | 54 mm |
| L | 112.5 mm |
| X1 | 100 mm |
| X2 | 90 mm |
| Y1 | 100 mm |
| Y2 | 65 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Revolution max. | 65 1/min |
| Weight | 0.97 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
