Schmalz

Spring Plungers FSTF

Stroke 50 mm

Go directly to the products

Variable mounting options allow flexible and quick adaptation to the application

Adaptation to all common aluminium profile systems possible thanks to integrated fastening option

Robust and weight-optimised guide and mounting block made of injection-moulded plastic

Design
  • Plastic mounting block (2) with integrated guide for plunger rod (no additional sliding bearing)
  • Connection thread for suction cup (4)
  • Connection thread for vacuum supply (1)
  • Lower damping spring (3)
  • Plunger rod made of high-strength aluminum alloy, with integrated anti-blocking device to protect against spring breakage
  • Can be mounted with the mounting kit "Standard" or "Comfort" on sectional beams of aluminum
Technical Data
  • Connection: G1/2"
  • Stroke: 50 mm
  • Variable mounting facility
  • Integrated vacuum feed
Industries
  • Universal
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 2 from 2 results

FSTF G1/2-AG 50

Part no.: 10.01.02.01012

Spring plunger with damping, height compensation and flexible mounting

Industries: Universal | Wood

Suction cup connectionG1/4"-F
alternative suction cup connectionG1/2"-M
Product familyFSTF
alternative vacuum connectionG1/4"-F
Spring stroke Z50 (mm)
FSTF G1/2-AG 50 VG

Part no.: 10.01.02.01013

Spring plunger with damping, height compensation and flexible mounting

Industries: Universal | Wood

Suction cup connectionG1/4"-F
alternative suction cup connectionG1/2"-M
Product familyFSTF
alternative vacuum connectionG1/4"-F
Spring stroke Z50 (mm)
Shape mounting elementswith anti-rotation guard

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart