ZUB GRIPSTER ADAPTER SCHMALZ
Part no.: 13.05.01.00310
Accessories
Design Data
Design Data

| Attribute | Value |
|---|---|
| L | 120 mm |
| B | 111 mm |
| H | 40.6 mm |
| G1 | M5-F |
| X1 | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.29 kg |
Disclaimer
The Suction Lifter Gripster max (including its accessory and replacement parts) is not offered, marketed, or available for sale outside Europe, especially not in the United States or China. The information on this website (and in any related advertising materials or documentation) is provided for general informational purposes only and does not constitute an offer to sell, or a solicitation of an offer to buy, the Suction Lifter Gripster max (including its accessory and replacement parts) outside Europe, especially not in the United States or China. The Suction Lifter Gripster max (including its accessory and replacement parts) may not be used in the United States or China.

