
NLS 431x276x615 AD F
Part no.: 10.01.27.01884
Liquid separator for the separation and recirculation of liquids for use in vacuum systems
Length L | 431 (mm) |
Width B | 276 (mm) |
Height H | 615 (mm) |
Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
Function | automatic drain |
Actuation | Externally controlled |
Approval | UL/CSA |
Voltage | 24V - DC |
Weight | 15 (kg) |
Show moreShow less
Design Data
Design Data

Attribute | Value |
---|---|
B | 276 mm |
H | 615 mm |
L | 431 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Applications | Without network module, sensors and actuators with M12 connectors |
Documentation
Documentation
Spare parts
SVK G3/8-IG10.01.27.01662Check valve for deactivation of
unused suction cups
Measuring range | bar |
Length L | 43.5 (mm) |
Thread G1 | G3/8"-M |
Thread G2 | G3/8"-F |
Show moreShow less
NAEH-SCHA NO 250V10.01.27.01851Proximity switch
Measuring range | bar |
Construction vacuum switch | Normally open |
Length L | 200 (mm) |
Voltage | 250V |
Show moreShow less
NAEH-SCHA NC 250V10.01.27.01852Proximity switch
Measuring range | bar |
Construction vacuum switch | Normally closed |
Length L | 100 (mm) |
Voltage | 250V |
Show moreShow less
SIEB-EINS 24x 41 NLS10.01.27.01862Screen insert
Utilization design | Liquid separator |
Measuring range | bar |
Outside diameter D | 24 (mm) |
Length L | 41 (mm) |
Show moreShow less
SD G3/8-AG 20x56 SEG10.02.01.00905Silencer for vacuum generators
Thread G1 | G3/8"-M |
Outside diameter D | 20 (mm) |
Length L | 56 (mm) |
Utilization design | Basic ejector SEG |
Show moreShow less
EMVP 6 24V-DC 3/2 NC10.05.02.00293Solenoid valve EMVP for vacuum,
pneumatic pilot control
Measuring range | bar |
Length L | 153 (mm) |
Connection thread | G1/8"-F |
Thread G1 | G1/8"-F |
Thread G2 | G1/8"-F |
Nominal size | 6 (mm) |
Voltage | 24V - DC |
Show moreShow less
EMVP 7 24V-DC 5/2 NO/NC10.05.02.00294Solenoid valve EMVP for vacuum,
pneumatic pilot control
Measuring range | bar |
Length L | 148 (mm) |
Connection thread | G1/8"-F |
Thread G1 | G1/8"-F |
Thread G2 | G1/8"-F |
Nominal size | 7 (mm) |
Voltage | 24V - DC |
Show moreShow less
QV G3/4-IG10.05.06.00093Pinch valve
Measuring range | bar |
Outside diameter D | 56 (mm) |
Length L | 103 (mm) |
Thread G1 | G3/4"-F |
Thread G2 | G1/4"-F |
Show moreShow less
DR-10x50 NBR10.05.06.00113Sealing element
Measuring range | bar |
Internal diameter d | 10 (mm) |
Length L | 50 (mm) |
Material | Nitrile rubber NBR |
Show moreShow less
KVZ 8 2/210.05.08.00018Two-way ball valve for manual
switching of vacuum and
compressed air
Nominal size | 8 (mm) |
Function valve | 2/2 multiway valve |
Thread G1 | G1/4"-F |
Pressure range (operating pressure) [bar] | -0.95 ... 15.00 bar |
Show moreShow less
VSi VP10 D M12-410.06.02.00798Universal vacuum and pressure
switch with IO-Link function
Measuring range | -1...10bar |
Construction vacuum switch | with display |
Electrical connection | Male connect M12, 4 pol |
Outside diameter D | 34 (mm) |
Length L | 93 (mm) |
Thread G1 | G1/4"-F |
Voltage | 18-30V-DC |
Indication | LED |
Protection type IP | IP 67 |
Inputs / outputs | IO-Link |
Show moreShow less
VAM 40 V U BAR10.07.02.00046Vacuum gauge (manometer)
for analogue measurement and
monitoring of the vacuum
Width B | 23 (mm) |
Height H | 46 (mm) |
Outside diameter D | 40 (mm) |
Measuring range [bar] | -1,00 ... 0,00 bar |
Shape manometers | Connection at bottom |
Vacuum connection | G1/8"-M |
Thread G1 | G1/8"-M |
Weight | 0.06 (kg) |
Show moreShow less
VSL 4-2 PU MI-TR10.07.09.00001Hose for vacuum and
compressed-air systems
Outside diameter D | 4 (mm) |
Internal diameter d | 2 (mm) |
Length max. | 50 (m) |
Material hose | PU |
Bending radius min. | 20 (mm) |
Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
Operating temperature | -40 ... 60 °C |
Color | Milky-transparent |
Show moreShow less
VSL 6-4 PU MI-TR10.07.09.00002Hose for vacuum and
compressed-air systems
Outside diameter D | 6 (mm) |
Internal diameter d | 4 (mm) |
Length max. | 500 (m) |
Material hose | PU |
Bending radius min. | 35 (mm) |
Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
Operating temperature | -20 ... 90 °C |
Color | Milky-transparent |
Show moreShow less
Accessories
VSL 48-38 PU-DS-AS TR10.07.09.00031Hose for vacuum and
compressed-air systems
Outside diameter D | 48 (mm) |
Internal diameter d | 38 (mm) |
Length max. | 20 (m) |
Material hose | PU, wire spiral, antistatic |
Bending radius min. | 29 (mm) |
Pressure range (operating pressure) [bar] | -1.00 ... 3.12 bar |
Operating temperature | -40 ... 90 °C |
Color | Transparent |
Show moreShow less
VSL 19-13 PVC-DS KL-TR10.07.09.00016Hose for vacuum and
compressed-air systems
Outside diameter D | 19.2 (mm) |
Internal diameter d | 13 (mm) |
Length max. | 50 (m) |
Material hose | PVC with wire spiral |
Bending radius min. | 85 (mm) |
Pressure range (operating pressure) [bar] | -0.90 ... 5.00 bar |
Operating temperature | -15 ... 65 °C |
Color | Clear-transparent |
Show moreShow less
Product recommendations
EVE-OG 40 AC310.03.02.00072Oil-lubricated pump for maximum
vacuum levels, requires little
maintenance
Current type | Three phase A.C. |
Voltage at 50 Hz | 200 - 240 V or 345 - 420 V |
Rated power at 50 Hz | 1.1 (kW) |
Suction rate (50 Hz) | 40 (m³/h) |
Show moreShow less
EVE-OG 63 AC310.03.02.00073Oil-lubricated pump for maximum
vacuum levels, requires little
maintenance
Current type | Three phase A.C. |
Voltage at 50 Hz | 200 - 240 V or 345 - 420 V |
Rated power at 50 Hz | 1.5 (kW) |
Suction rate (50 Hz) | 63 (m³/h) |
Show moreShow less
EVE-OG 100 AC310.03.02.00028Oil-lubricated pump for maximum
vacuum levels, requires little
maintenance
Current type | Three phase A.C. |
Sound pressure level at 50 Hz | 67 (dB(A)) |
Suction rate (50 Hz) | 100 (m³/h) |
Rated power at 50 Hz | 2.2 (kW) |
Voltage at 50 Hz | 230 / 400 ±10 % |
Weight | 70 (kg) |