FGA 43 NK-45 N018 DR
Part no.: 10.01.06.04386
Bellows suction cup (round) with optimal adaptation to uneven surfaces
| Size | 43 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 21.9 mm |
| Dmax(S) | 47.5 mm |
| Ds | 38.3 mm |
| H | 33 mm |
| Z (Stroke) | 12.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 43 |
| Nipple family | N 018 |
| Number of folds | 1.5 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 Shore A |
| Product family | FGA |